Platinum: ENU112-6NWL
Representative image
112 cu. ft. (48x48x84 in.)
-40 to 180°C
Cooling rate is 2°C/m.
Water-cooled
Platinum: ENL112-6NWL
Representative image
112 cu. ft. (48x48x84 in.)
-40 to 180°C, with humidity
Cooling rate is 2°C/m.
Water-cooled
Platinum: ENZ112-6NWL
Representative image
112 cu. ft. (48x48x84 in.)
-70 to 180°C
Cooling rate is 1.9°C/m.
Water-cooled
Platinum: ENU112-12NWL
Representative image
112 cu. ft. (48x48x84 in.)
-40 to 180°C
Cooling rate is 3.2°C/m.
Water-cooled
Platinum: ENX112-6NWL
112 cu. ft. (48x48x84 in.)
-70 to 180°C, with humidity
Cooling rate is 1.9°C/m.
Water-cooled
Platinum: ENL112-12NWL
Representative image
112 cu. ft. (48x48x84 in.)
-40 to 180°C, with humidity
Cooling rate is 3.2°C/m.
Water-cooled
Platinum: ENZ112-12NWL
Representative image
112 cu. ft. (48x48x84 in.)
-70 to 180°C
Cooling rate is 3.1°C/m.
Water-cooled
Platinum: ENU112-15NW
Representative image
112 cu. ft. (48x48x84 in.)
-40 to 180°C
Cooling rate is 10°C/m.
Water-cooled
Platinum: ENX112-12NWL
112 cu. ft. (48x48x84 in.)
-70 to 180°C, with humidity
Cooling rate is 3.1°C/m.
Water-cooled
Platinum: ENL112-15NW
Representative image
112 cu. ft. (48x48x84 in.)
-40 to 180°C, with humidity
Cooling rate is 10°C/m.
Water-cooled
Extreme Thermal Cycle: EXT2.5
32 cu. ft. (35x35x46 in.)
-100 to 200 or 250°C
Cooling rate is 70°C/m.
LN2-cooled
Platinum: ENZ112-15NW
Representative image
112 cu. ft. (48x48x84 in.)
-70 to 180°C
Cooling rate is 6.9°C/m.
Water-cooled